(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· It has undergone innovative evolution. 2 types, a 3-flute type and a 6-flute type, also support high speed cutting.
· Machining diameter can be changed by exchanging the base; machining type can be changed by exchanging the arm.
· Multi-structure supports 3 types: NS (negative S type), PS (positive S type), NT (negative T type)
Part Number |
---|
NKP32-100S-03 |
NKP32-100S-06 |
NKP32-130S-03 |
NKP32-130S-06 |
Part Number |
---|
Loading...
Machining Application | Plane / Side | work material | Stainless Steel / Aluminum / Resin | Mounting Method | With handle |
---|---|---|---|---|---|
Finish category | Finishing | Overall length (L)(mm) | 123.5 | Compatible Tip Material | Carbide Coat / No Carbide Coat |
φd(mm) | 32 | ℓs(mm) | 80 | ℓn(mm) | 43.5 |
ℓb(mm) | 120 | S(mm) | 6.2 | α° | 45 |
Compatible Tip | S3H3MNZ/S3H3GNZ | Drawing | 2 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy