(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ideal for use in low-rigidity machines such as tapping centers.
[Features]
· Small diameter shank lineup allows use for small machining.
· Unique negative/positive method prevents chatter even with thin objects (can machining, etc.)
Part Number |
---|
TKN20-60S-03 |
TKN20-80S-03 |
TKN32-60S-03 |
TKN32-80S-03 |
Part Number |
---|
Loading...
Machining Application | Plane / Side | work material | general steel / Stainless Steel / Aluminum / Resin | Mounting Method | With handle |
---|---|---|---|---|---|
Finish category | Finishing | Overall length (L)(mm) | 120 | Number of flutes(sheet) | 3 |
Compatible Tip Material | Carbide Coat / No Carbide Coat / Cermet / Diamond (PCD) | ℓs(mm) | 80 | ℓn(mm) | 40 |
S(mm) | 5.7 | Compatible Tip | S32MOZ/S32GUR | Drawing | 3 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy