(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Eagle Cut (Part Numbers)

Eagle Cut
  • Volume Discount

[Features]
· Simultaneous countersinking and chamfering of upper hole and pilot hole. Reduced processes. Reduction in cost and time with a unique geometric tip

PDF

Part Number

Configured Part Number is shown.

EC32-26XS-M16

 
Part Number
EC32-26XS-M16
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter φD
(mm)
Overall Length L
(mm)
Number of flutes
(sheet)
φD1
(mm)
φDs
(mm)
φd
(mm)
ℓn
(mm)
Drawing Compatible Tip
1 Piece(s)Available

10 Days or more

33.71322261732522XS32MNX

Loading...

  1. 1

Basic Information

ℓs(mm) 80

Please check the type/dimensions/specifications of the part EC32-26XS-M16 in the Eagle Cut series.

Products like this...

Part Number
EC16-14XS-M8
EC20-17.5XS-M10
EC25-20XS-M12
EC32-29XS-M18
EC32-32XS-M20
EC32-35XS-M22
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter φD
(mm)
Overall Length L
(mm)
Number of flutes
(sheet)
φD1
(mm)
φDs
(mm)
φd
(mm)
ℓn
(mm)
Drawing Compatible Tip
1 Piece(s)Available

10 Days or more

191082148.416282XS22MNX
1 Piece(s)Available

10 Days or more

24115217.510.220352XS22MNX
1 Piece(s)Available

10 Days or more

26.61202201325402XS22MNX
1 Piece(s)Available

10 Days or more

3813822918.432582XS42MNX
1 Piece(s)Available

10 Days or more

41.714423220.432642XS42MNX
1 Piece(s)Available

10 Days or more

44.615023522.832702XS42MNX

Additional Products in this Category

Tech Support