(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

R-Nouveau

Part Number

Configured Part Number is shown.

 
Part Number
NK25-70R
NK32-70R
NK32-70RL
Part NumberMinimum order quantityVolume DiscountDays to Ship φd
(mm)
Overall Length L
(mm)
ℓs
(mm)
ℓn
(mm)
1 Piece(s)Available

10 Days or more

251309040
1 Piece(s)Available

10 Days or more

321309040
1 Piece(s)Available

10 Days or more

3220015050

Loading...

  1. 1

Basic Information

Application Round Chamfer Maximum Blade Diameter (D)(mm) 69.2 work material general steel / Stainless Steel / Cast Iron / Aluminum / Resin
Single blade, two blades Single blade Peripheral Blade Y/N NA Coating Y/N NA
Coating Type Non-Coated R Size (R)(mm) 5–10 Number of flutes 3
Minimum Machining Diameter Ds(mm) 42.3 Drawing 4 Compatible Tip N54GCR

Additional Products in this Category

Tech Support