(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Small diameter type. Small diameter type supporting smaller diameter machining than conventional chamfer cutters.
· Angle can be selected from 15° to 75° (5° increments) according to applications.
· Tips are available in many materials to support diverse workpieces.
Part Number |
---|
SNK1516C |
SNK2016C |
SNK2515C |
SNK3015C |
SNK3514C |
SNK4013C |
SNK4512C |
SNK5014C |
SNK5514C |
SNK6015C |
SNK6515C |
SNK7014C |
SNK7514C |
Part Number |
---|
Loading...
Application | Chamfering/Horizontal | work material | general steel / Stainless Steel / Cast Iron / Aluminum / Resin | Single blade, two blades | Single blade |
---|---|---|---|---|---|
Peripheral Blade Y/N | NA | Coating Y/N | NA | Coating Type | Non-Coated |
Number of flutes | 1 | φd(mm) | 20 | Overall Length L(mm) | 125 |
ℓs(mm) | 95 | ℓn(mm) | 30 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy