(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Dedicated for back. : A specialized, dedicated tool for back chamfering
Part Number
Configured Part Number is shown.
UMH16-16S-M18
Part Number |
---|
UMH16-16S-M18 |
Loading...
Application | Chamfering/Horizontal | Tip angle (θ) | 45 | work material | general steel / Stainless Steel / Cast Iron / Aluminum / Resin |
---|---|---|---|---|---|
Single blade, two blades | Single blade | Peripheral Blade Y/N | NA | Coating Y/N | NA |
Coating Type | Non-Coated | Number of flutes | 1 | ℓs(mm) | 70 |
Please check the type/dimensions/specifications of the part UMH16-16S-M18 in the Uratorimen-C series.
Part Number |
---|
UM12-16S |
UMH12-10S-M12 |
UMH12-12S-M14 |
UMH12-14S-M16 |
UMH12-6.8S-M8 |
UMH12-8.5S-M10 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy