(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Swivel Aligning Bolt (SALF-10)

Swivel Aligning Bolt SALF-10

Click this image to zoom it.

Move the mouse over the image to zoom

  • Swivel Aligning Bolt SALF-10
  • Swivel Aligning Bolt SALF-10
  • Swivel Aligning Bolt SALF-10
  • Swivel Aligning Bolt SALF-10
  • Volume Discount

The main body is hexagonal, making it easy to install.

Part Number

Configured Part Number is shown.

SALF-10

Part Number
SALF-10
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
1 Piece(s)Available

14 Days or more

4530819.617M1055

Loading...

  1. 1

Basic Information

Material Main Body: S45C; Steel Ball: SVJ2 Hardness Main Body: HRC35°; Steel Ball: HRC62°

Please check the type/dimensions/specifications of the part SALF-10 in the Swivel Aligning Bolt series.

Products like this...

Part Number
SALF-12
SALF-16
SALF-20
SALF-8
SALW-10
SALW-12
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

50351019.617M1270
1 Piece(s)Available

8 Days or more

60401227.724M16115
1 Piece(s)Available

8 Days or more

87601441.636M20330
1 Piece(s)Available

8 Days or more

362571614M825
1 Piece(s)Available

8 Days or more

4530819.617M1055
1 Piece(s)Available

8 Days or more

50351019.617M1270

Additional Products in this Category

Tech Support