(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Circular Surface Flanged Nut with Seat - S45C Steel, SFN/M-SFN

Circular Surface Flanged Nut with Seat - S45C Steel, SFN/M-SFN
  • Volume Discount

[Features]
· For tightening inclined clamps.
· S45C, HRC35, black oxide finish type.

Part Number

Configured Part Number is shown.

Part Number
8M-SFN
10M-SFN
12-SFN
12M-SFN
14M-SFN
16M-SFN
18M-SFN
20M-SFN
22M-SFN
24M-SFN
34-SFN
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

M 8-1.251913122.5430
1 Piece(s)Available

8 Days or more

M 10-1.52217133440
1 Piece(s)Available

8 Days or more

4/8" (1/2)28.622.217.54565
1 Piece(s)Available

8 Days or more

M 12-1.752819174555
1 Piece(s)Available

8 Days or more

M 14-2.028221745.575
1 Piece(s)Available

8 Days or more

M 16-2.033242055.580
1 Piece(s)Available

8 Days or more

M 18-2.535272055.583
1 Piece(s)Available

8 Days or more

M 20-2.540302566160
1 Piece(s)Available

8 Days or more

M 22-2.545322866170
1 Piece(s)Available

8 Days or more

M 24-3.048362866185
1 Piece(s)Available

8 Days or more

6/8" (3/4)41.331.825.46.46.4133

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment HRC35 Processing Black oxide finish

Additional Products in this Category

Tech Support