(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Screw Support-Use Tip

Screw Support-Use Tip
  • Volume Discount

SST-7 & SST-70 have a flat surface (after machining) and support slanted workpieces. SST-8 & SST-80 are cast and forged

Part Number

Configured Part Number is shown.

Part Number
SST-1
SST-2
SST-3
SST-4
SST-5
SST-10
SST-20
SST-30
SST-40
SST-50
SST-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Height
(mm)
Type Mass
(g)
Outer Diameter
(mm)
Compatible Support
1 Piece(s)Available

8 Days or more

2460°4425S-50/S-70/S-100/MSS-50/MSS-70/MSS-85/MSS-110
1 Piece(s)Available

8 Days or more

2490°2525S-50/S-70/S-100/MSS-50/MSS-70/MSS-85/MSS-110
1 Piece(s)Available

8 Days or more

22V4825S-50/S-70/S-100/MSS-50/MSS-70/MSS-85/MSS-110
1 Piece(s)Available

8 Days or more

20Flat4225S-50/S-70/S-100/MSS-50/MSS-70/MSS-85/MSS-110
1 Piece(s)Available

8 Days or more

24Ball4125S-50/S-70/S-100/MSS-50/MSS-70/MSS-85/MSS-110
1 Piece(s)Available

8 Days or more

4160°8330S-150/S-250/S-300/MSS-165/MSS-265
1 Piece(s)Available

8 Days or more

3190°6330S-150/S-250/S-300/MSS-165/MSS-265
1 Piece(s)Available

8 Days or more

24V4630S-150/S-250/S-300/MSS-165/MSS-265
1 Piece(s)Available

8 Days or more

24Flat8130S-150/S-250/S-300/MSS-165/MSS-265
1 Piece(s)Available

8 Days or more

31Ball8430S-150/S-250/S-300/MSS-165/MSS-265
1 Piece(s)Available

8 Days or more

24Spherical Surface6230S-150/S-250/S-300/MSS-165/MSS-265

Loading...

  1. 1

Basic Information

Dowel Length(mm) 10 Dowel Diameter(mm) 11

Additional Products in this Category

Tech Support