(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slide Strap Clamp

Slide Strap Clamp
  • Volume Discount

Using the reset bolt and clamp support, loosen the nut and slide the main body to the right and left to smoothly detach the workpiece.

Part Number

Configured Part Number is shown.

Part Number
SSC-10012
SSC-10016
SSC-6512
SSC-8016
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

1003222604013710380
1 Piece(s)Available

8 Days or more

1003825553017812530
1 Piece(s)Available

8 Days or more

653222321413710260
1 Piece(s)Available

8 Days or more

803822401717812380

Loading...

  1. 1

Basic Information

Material S45C Hardness HRC35° Finishing Black oxide finish
Features Using the reset bolt and clamp support, loosen the nut and slide the main body to the right and left to smoothly detach the workpiece.

Additional Products in this Category

Tech Support