(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Precision Probe Set EA566AF

Precision Probe Set EA566AF
  • Volume Discount

[Product Specifications]
・Full length-149mm to 159mm
・Handle, tip material-Stainless steel
・Tip dia.-Dia. 1mm
・For cleaningprintedcircuit board

Part Number

Configured Part Number is shown.

EA566AF

Part Number
EA566AF
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA566AF in the Precision Probe Set EA566AF series.

Additional Products in this Category

Tech Support