(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slide Clamp BSG Type (Part Numbers)

Slide Clamp BSG Type
  • Volume Discount

A flat type and forged surface type are available.

Part Number

Configured Part Number is shown.

TC-12BS

Part Number
TC-12BS
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Application Mass
(g)
1 Piece(s)Available

8 Days or more

65.18529334822125035M1269For Black Scale650

Loading...

  1. 1

Basic Information

Material S45C Finishing/Heat Treatment Black Oxide Finishing Hardness HRC38°

Please check the type/dimensions/specifications of the part TC-12BS in the Slide Clamp BSG Type series.

Products like this...

Part Number
TC-08BG
TC-08BS
TC-12BG
TC-16BG
TC-16BS
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Application Mass
(g)
1 Piece(s)Available

8 Days or more

46.56519.52333.51674025M0857.4For Flat Surface220
1 Piece(s)Available

8 Days or more

45.16519.52333.51674025M0857.4For Black Scale220
1 Piece(s)Available

8 Days or more

67.18529334822125035M1269For Flat Surface650
1 Piece(s)Available

8 Days or more

87.110039486830145040M16812.5For Flat Surface1400
1 Piece(s)Available

8 Days or more

85.610039486830145040M16812.5For Black Scale1400

Additional Products in this Category

Tech Support