(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slide Clamp B Type (Part Numbers)

Slide Clamp B Type
  • Volume Discount

Use when the height is too low for the A type and too high for the free vise.

Part Number

Configured Part Number is shown.

TC-2B

Part Number
TC-2B
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
L
(mm)
Mass
(g)
Set bolt
1 Piece(s)Available

8 Days or more

2236304728.516.52512143730M16

Loading...

  1. 1

Basic Information

Material S45C Features Use this B type when the workpiece height is too low for the A type and too high for the free vise. Finishing/Heat Treatment Black Oxide Finishing

Please check the type/dimensions/specifications of the part TC-2B in the Slide Clamp B Type series.

Products like this...

Part Number
TC-1B
TC-3B
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
L
(mm)
Mass
(g)
Set bolt
1 Piece(s)Available

8 Days or more

223627281714.52212103490M14
1 Piece(s)Available

8 Days or more

2446366035.520.531141801200M20

Additional Products in this Category

Tech Support