(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For height adjustment during measurements and machining
Part Number
Configured Part Number is shown.
GP-102
Product Model | Tool for Surface Plate | Material | Other |
---|---|---|---|
Hardness | HRC45° | Accuracy | A±0.01/B±0.01/C±0.5 |
Main body: option | Main Body | Mass(g) | 11600 |
Material | S45C | - | - |
Product Model | Tool for Surface Plate | Material | Other | Hardness | HRC45° |
---|---|---|---|---|---|
Accuracy | A±0.01/B±0.01/C±0.5 | Main body: option | Main Body | Mass(g) | 11600 |
Material | S45C |
Please check the type/dimensions/specifications of the part GP-102 in the Parallel Unit Set series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy