(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· The main body has a vane shape with a large adsorption area. Circulating oil readily forms vortices and efficiently adheres to the surface.
· Iron filings, chips, etc., that have adhered can be easily disposed of by simply removing the cover.
· A magnet is placed at the bottom of the main body, so it will not be washed into the circulating oil.
· Can also be attached to the oil tank using the magnet at the bottom
Part Number
Configured Part Number is shown.
MSR-100
Product Type | Other Jigs | A(mm) | 110 |
---|---|---|---|
B(mm) | 110 | C(mm) | 20 |
D(mm) | 42 | Magnetic Force | 1500 |
Material (Cover) | Polyvinyl chloride | Material (Base) | Bakelite |
Material (magnet) | Ferrite | Mass(g) | 640 |
Features | The main body is vane-shaped, with a large adherence area. Circulating oil readily forms vortices and efficiently adheres to the surface. Iron filings, chips, etc., that have adhered can be easily disposed of by simply removing the cover. A magnet is placed at the bottom of the main body, so it will not flow into the circulating oil. It can also be attached to the oil tank using the magnet at the bottom. | Application | The product is installed in water tanks and oil tanks. Its magnetic force attracts and draws out the iron powder and chips. Can be used in all types of manufacturing machines such as wire cutting machines, electric discharge machines, and machining centers. |
Product Type | Other Jigs | A(mm) | 110 | B(mm) | 110 |
---|---|---|---|---|---|
C(mm) | 20 | D(mm) | 42 | Magnetic Force | 1500 |
Material (Cover) | Polyvinyl chloride | Material (Base) | Bakelite | Material (magnet) | Ferrite |
Mass(g) | 640 | Features | The main body is vane-shaped, with a large adherence area. Circulating oil readily forms vortices and efficiently adheres to the surface. Iron filings, chips, etc., that have adhered can be easily disposed of by simply removing the cover. A magnet is placed at the bottom of the main body, so it will not flow into the circulating oil. It can also be attached to the oil tank using the magnet at the bottom. | Application | The product is installed in water tanks and oil tanks. Its magnetic force attracts and draws out the iron powder and chips. Can be used in all types of manufacturing machines such as wire cutting machines, electric discharge machines, and machining centers. |
Please check the type/dimensions/specifications of the part MSR-100 in the EDM Jigs & Fixtures - Magnetic Water Tank Cleaner, MSR-100 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy