(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Standards for Tip Shape : Combination
•Phillips Tip Size (+) : No. 0, No. 1, No. 2
•Single Item / Set Classification : Set Product
•Magnet : None
•Shaft thru : None
For complete product overview and details on Torque Vario(R) Set, see the sections below:
Tip standards | Combination | Tip size / Phillips (+) | No.0 / No.1 / No.2 | Single Product/Set Classification | Set Product |
---|---|---|---|---|---|
Magnet | NA | Shaft through | NA | Bolster | NA |
Grip Type | Rubber | (Box/Hex/Ball-Point) Width Across Flats (mm) | 2.5 / 3 / 2 | Torque Value(Nm) | 1.0–5.0 |
Set Content | Torque Screw Driver (2852V1.0-5.0), Bit Holder (2859UBH), Torque Setting Tool (2859TVS) x 1 each | Included bit | Phillips 7011Z #0, #1, #2 / Torx 7015Z T10, T15, T20, T25 / Hexagon 7013Z 2.0, 2.5, 3.0, Total 10 Pcs |
Please check the type/dimensions/specifications of the part 2852S10 in the Torque Vario(R) Set series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy