(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New Super Stone (Flat Plate) 50 mm, No. 600 (NSP051S)

New Super Stone (Flat Plate) 50 mm, No. 600 NSP051S
  • Volume Discount

•Model: Ceramic Fiber Grindstone
•Grit Size (#): 600
•Length (mm): 50
•Color: Black

Part Number

Configured Part Number is shown.

NSP051S

Part Number
NSP051S
Part NumberMinimum order quantityVolume DiscountDays to Ship Height
(mm)
Width
(mm)
1 Piece(s)Available

11 Days or more

0.510

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone Particle Size(#) 600 Length(mm) 50
Color Black

Please check the type/dimensions/specifications of the part NSP051S in the New Super Stone (Flat Plate) 50 mm, No. 600 series.

Products like this...

Part Number
NSP0501S
NSP052S
NSP054S
NSP056S
NSP0801S
NSP081S
Part NumberMinimum order quantityVolume DiscountDays to Ship Height
(mm)
Width
(mm)
1 Piece(s)Available

11 Days or more

0.51
1 Piece(s)Available

11 Days or more

0.52
1 Piece(s)Available

11 Days or more

0.54
1 Piece(s)Available

11 Days or more

0.56
1 Piece(s)Available

11 Days or more

0.81
1 Piece(s)Available

11 Days or more

0.810

Additional Products in this Category

Tech Support