(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New Super Stone (Flat Plate) 50 mm, No. 300 (NSL051S)

New Super Stone (Flat Plate) 50 mm, No. 300 NSL051S
  • Volume Discount

•Model: Ceramic Fiber Grindstone
•Grit Size (#): 300
•Length (mm): 50
•Color: Brown

Part Number

Configured Part Number is shown.

NSL051S

Part Number
NSL051S
Part NumberMinimum order quantityVolume DiscountDays to Ship Height
(mm)
Width
(mm)
1 Piece(s)Available

11 Days or more

0.510

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone Particle Size(#) 300 Length(mm) 50
Color Brown

Please check the type/dimensions/specifications of the part NSL051S in the New Super Stone (Flat Plate) 50 mm, No. 300 series.

Products like this...

Part Number
NSL0501S
NSL052S
NSL054S
NSL056S
NSL0801S
NSL081S
Part NumberMinimum order quantityVolume DiscountDays to Ship Height
(mm)
Width
(mm)
1 Piece(s)Available

11 Days or more

0.51
1 Piece(s)Available

11 Days or more

0.52
1 Piece(s)Available

11 Days or more

0.54
1 Piece(s)Available

11 Days or more

0.56
1 Piece(s)Available

11 Days or more

0.81
1 Piece(s)Available

11 Days or more

0.810

Additional Products in this Category

Tech Support