(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

New Super Stone (Flat Plate) 50 mm, No. 120

New Super Stone (Flat Plate) 50 mm, No. 120
  • Volume Discount

•Model: Ceramic Fiber Grindstone
•Grit Size (#): 120
•Length (mm): 50
•Color: Emerald

Part Number

Configured Part Number is shown.

Part Number
NSE051S
NSE052S
NSE054S
NSE056S
NSE081S
NSE082S
NSE084S
NSE086S
NSE0501S
NSE0801S
NSE101S
NSE102S
NSE104S
NSE106S
NSE110S
NSE150S
NSE151S
NSE152S
NSE154S
NSE156S
NSE202S
NSE204S
NSE206S
NSE210S
NSE301S
NSE302S
NSE304S
NSE306S
NSE310S
Part NumberMinimum order quantityVolume DiscountDays to Ship Height
(mm)
Width
(mm)
1 Piece(s)Available

11 Days or more

0.510
1 Piece(s)Available

11 Days or more

0.52
1 Piece(s)Available

11 Days or more

0.54
1 Piece(s)Available

11 Days or more

0.56
1 Piece(s)Available

11 Days or more

0.810
1 Piece(s)Available

11 Days or more

0.82
1 Piece(s)Available

11 Days or more

0.84
1 Piece(s)Available

11 Days or more

0.86
1 Piece(s)Available

11 Days or more

0.51
1 Piece(s)Available

11 Days or more

0.81
1 Piece(s)Available

11 Days or more

1.01
1 Piece(s)Available

11 Days or more

1.02
1 Piece(s)Available

11 Days or more

1.04
1 Piece(s)Available

11 Days or more

1.06
1 Piece(s)Available

11 Days or more

1.010
1 Piece(s)Available

11 Days or more

1.510
1 Piece(s)Available

11 Days or more

1.51
1 Piece(s)Available

11 Days or more

1.52
1 Piece(s)Available

11 Days or more

1.54
1 Piece(s)Available

11 Days or more

1.56
1 Piece(s)Available

11 Days or more

2.02
1 Piece(s)Available

11 Days or more

2.04
1 Piece(s)Available

11 Days or more

2.06
1 Piece(s)Available

11 Days or more

2.010
1 Piece(s)Available

11 Days or more

31
1 Piece(s)Available

11 Days or more

32
1 Piece(s)Available

11 Days or more

34
1 Piece(s)Available

15 Days or more

36
1 Piece(s)Available

15 Days or more

310

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone Particle Size(#) 120 Length(mm) 50
Color Emerald

Additional Products in this Category

Tech Support