(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New Super Stone (Flat Plate) 100 mm, No. 1200 (NSR054)

New Super Stone (Flat Plate) 100 mm, No. 1200 NSR054
  • Volume Discount

•Model: Ceramic Fiber Grindstone
•Grit Size (#): 1200
•Length (mm): 100
•Color: Red

PDF

Part Number

Configured Part Number is shown.

NSR054

 
Part Number
NSR054
Part NumberMinimum order quantityVolume DiscountDays to Ship Height
(mm)
Width
(mm)
1 Piece(s)Available

11 Days or more

0.54

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone Particle Size(#) 1200 Length(mm) 100
Color Red

Please check the type/dimensions/specifications of the part NSR054 in the New Super Stone (Flat Plate) 100 mm, No. 1200 series.

Products like this...

Part Number
NSR0501
NSR051
NSR056
NSR0801
NSR081
NSR082
Part NumberMinimum order quantityVolume DiscountDays to Ship Height
(mm)
Width
(mm)
1 Piece(s)Available

11 Days or more

0.51
1 Piece(s)Available

11 Days or more

0.510
1 Piece(s)Available

11 Days or more

0.56
1 Piece(s)Available

11 Days or more

0.81
1 Piece(s)Available

11 Days or more

0.810
1 Piece(s)Available

11 Days or more

0.82

Additional Products in this Category

Tech Support