(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Set Plug Angle 12.7 mm

Socket Wrench Set Plug Angle 12.7 mm
  • Volume Discount

Steel case provided
For complete product overview and details on Socket Wrench Set Plug Angle 12.7 mm see the sections below:

Part Number

Configured Part Number is shown.

Part Number
N412S
N415S
N420S
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Packaging Quantity Mass
(g)
Set Content 1 Set Content 5 Set Content 6
1 Piece(s)Available

8 Days or more

8 ~ 27163350Socket (12.7 Sq.) Double Hex: NHS408, 410, 411, 412, 413, 414, 417, 419, 421, 422, 424, 427Extension Bar: NEB4150 (12.7 Sq., L = 150)-
1 Piece(s)Available

8 Days or more

8 ~ 32214550Socket (12.7 Sq.) Double Hex: NHS408, 410, 411, 412, 413, 414, 417, 419, 421, 422, 424, 426, 427, 430, 432Extension Bar: NEB4075 (12.7 Sq., L = 75), NEB4150 (12.7 Sq., L = 150)Nut Wrench Handle: NSH4 (12.7 sq., L = 306)
1 Piece(s)Available

8 Days or more

8 ~ 32264900Socket (12.7 Sq.) Double Hex: NHS408, 409, 410, 411, 412, 413, 414, 415, 416, 417, 418, 419, 421, 422, 423, 424, 426, 427, 430, 432Extension Bar: NEB4075 (12.7 Sq., L = 75), NEB4150 (12.7 Sq., L = 150)Nut Wrench Handle: NSH4 (12.7 sq., L = 306)

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Box size(mm) 447×150×55 Set Content 2 Ratchet Handle (Push Type): NRH4P (12.7 sq., L = 257) Set Content 3 T Type Slide Handle: NTH4 (12.7 sq., L = 250)
Set Content 4 Universal Joint: NUJ4 (12.7 sq., L = 73)

Additional Products in this Category

Tech Support