(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Size 4 Ratchet Wrench Short Type (SRF3)

Size 4 Ratchet Wrench Short Type SRF3
  • Volume Discount

[Features]
· Lightweight, short, and small.
· The SRF2 and SRF3 include a handy slide hole for safety ropes.
· The SRF1 includes a safety rope hole.
· Nickel chrome plated finish.

PDF

Part Number

Configured Part Number is shown.

SRF3

 
Part Number
SRF3
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Inner Socket Duplex Width Dimensions
(mm)
Outer Socket Width Across Flats Dimension
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

17×19×21×2417、1921、24470

Loading...

  1. 1

Basic Information

Model Single-ended offset Ratchet Mechanism Available Swing Head (Flex) NA
Overall Length(mm) 240 Single Item / Set Single Item Supplement 1 With Slide Hole for Safety Rope
Supplement 2 Nickel chrome plating finish

Please check the type/dimensions/specifications of the part SRF3 in the Size 4 Ratchet Wrench Short Type series.

Products like this...

Part Number
SRF2
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Inner Socket Duplex Width Dimensions
(mm)
Outer Socket Width Across Flats Dimension
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

14×17×19×2114、1719、21460

Additional Products in this Category

Tech Support