(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double-Ended Ratchet Wrench, Single-Ended Long Socket (Part Numbers)

Double-Ended Ratchet Wrench, Single-Ended Long Socket
  • Volume Discount

[Features]
· Optimal for tightening on C-type channels, H-type steel, angles and other deep recesses.
· Also convenient for use in places (ducts, car body U-nuts, etc.) where a long portion of the bolt is exposed.
· A safety rope mounting hole is provided with all sizes (17 x 19, 17 x 21, 19 x 21 have two holes).
· Green Baked Coating

Part Number

Configured Part Number is shown.

Part Number
RN1317L
RN1417L
RN1921L
RN1924L
RN2126L
RN3024L
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

26513×17290
1 Piece(s)Available

8 Days or more

26514×17300
1 Piece(s)Available

8 Days or more

31019×21460
1 Piece(s)Available

8 Days or more

35519×24780
1 Piece(s)Available

8 Days or more

35521×26800
1 Piece(s)Available

8 Days or more

40030×241170

Loading...

  1. 1

Basic Information

Model Single-ended offset Ratchet Mechanism Available Swing Head (Flex) NA
Single Item / Set Single Item

Additional Products in this Category

Tech Support