(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long L-Shape Ball End Hex Key - Available in 7 or 9 Piece Sets, 1.5mm to 10mm, HKLB Series

Long L-Shape Ball End Hex Key - Available in 7 or 9 Piece Sets, 1.5mm to 10mm, HKLB Series
  • Volume Discount

[Features]
· The ball point can be tilted up to a maximum of approximately 25°.
· 1.5 and 2 are standard hexagon type.

Part Number

Configured Part Number is shown.

Part Number
HKLB7S
HKLB9S
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Total Length (L Size)
(mm)
Hex Neck Length (H Size) L-Model Only
(mm)
Set Content Number Contained In A Packet
1 Piece(s)Available

8 Days or more

1.5 ~ 645、50、56、63、70、79、9014、16、18、20、24、28、321.5、2、2.5、3、4、5、67
1 Piece(s)Available

8 Days or more

1.5 ~ 1045、50、56、63、70、79、90、100、11214、16、18、20、24、28、32、36、401.5、2、2.5、3、4、5、6、8、109

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Single Item / Set Set Product
Material SNCM · V Finishing Mat Chrome Processing Hardness(HRC) 55-60
Features 1.5 and 2 are standard hexagon type.

Additional Products in this Category

Tech Support