(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extra Long Ball Point Hex Wrench Set【9 Pieces Per Package】

Extra Long Ball Point Hex Wrench Set
  • Volume Discount

[Features]
· The ball point can be tilted up to a maximum of approximately 25°.
· 1.5 and 2 are standard hexagon type.

Part Number

Configured Part Number is shown.

HKXB9S

Part Number
HKXB9S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

9 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Two-sided Width Size(mm) 10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5
Single Item / Set Set Product Total Length (L Size)(mm) 90 / 100 / 112 / 140 / 200 / 224 / 125 / 158 / 178 Hex Neck Length (H Size) L-Model Only(mm) 14 / 16 / 18 / 20 / 28 / 32 / 36 / 40 / 24
Material SNCM · V Finishing Mat Chrome Processing Hardness(HRC) 55-60
Set Content 1.5、2、2.5、3、4、5、6、8、10 Number Contained In A Packet 9 Features 1.5 and 2 are standard hexagon type.

Please check the type/dimensions/specifications of the part HKXB9S in the Extra Long Ball Point Hex Wrench Set series.

Additional Products in this Category

Tech Support