(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wrenches - Pin Spanner, PW100

Wrenches - Pin Spanner, PW100
  • Volume Discount

[Features]
· Dedicated wrench for round nut tightening and removal, with pin hole.
· Its design allows it to be used even when the rear rotary portion of the handle part is subjected to percussive shock (one-handed hammer).

Part Number

Configured Part Number is shown.

PW100

Part Number
PW100
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Dedicated Tool Ratchet Mechanism NA Swing Head (Flex) NA
Overall Length(mm) 250 Single Item / Set Single Item Mouth Opening (Center of Pin)(mm) 18~100
Supplement 1 Its design allows it to be used even when the rear rotary portion of the handle part is subjected to percussive shock (one-handed hammer). Mass(g) 600

Please check the type/dimensions/specifications of the part PW100 in the Wrenches - Pin Spanner, PW100 series.

Additional Products in this Category

Tech Support