(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Super Head Wrench (SH12)

Super Head Wrench SH12
  • Volume Discount

[Features]
· Comes with wrench ratchet mechanism.
· Ideal for tightening and removing bolts and nuts in tight places, dismantling/assembling precision machines, and tightening brake pipe union nuts.
· The "offset wrench" side is secure and safe when removing rusted bolts or nuts.

PDF

Part Number

Configured Part Number is shown.

SH12

 
Part Number
SH12
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

1731270

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism NA Swing Head (Flex) NA
Single Item / Set Single Item Supplement 1 Most suited for tightening and removing bolts and nuts in tight places, dismantling/assembling precision machines, and tightening brake pipe union nuts. Supplement 2 The "offset wrench" side is secure and safe when removing rusted bolts or nuts.

Please check the type/dimensions/specifications of the part SH12 in the Super Head Wrench series.

Products like this...

Part Number
SH10
SH19
SH24
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

1631050
1 Piece(s)Available

8 Days or more

20319190
1 Piece(s)Available

8 Days or more

24524360

Additional Products in this Category

Tech Support