(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Grip (Part Numbers)

Grip
  • Volume Discount

[Features]
· Can be mounted to the handles of ratchet wrenches and 60-degree one-sided ring wrenches.
· The grip fits perfectly in the hand, does not slip, is safe, and is ideal for working long hours.

PDF

Part Number

Configured Part Number is shown.

RG8

 
Part Number
RG8
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Related Item Ratchet Mechanism NA Overall Length(mm) 153
Single Item / Set Single Item Outer Diameter(mm) 40 Part number and size of various wrenches that conform to the clip, RN (double-ended) 35×41、36×41、41×46
Part number and size of various wrenches that conform to the clip, RH (single-ended) 41、46 Part Numbers and Sizes of Various Wrenches Compatible with Clip KP 41、46 Supplement 1 The grip fits perfectly in a hand, does not slip, is safe and ideal for working long hours
Mass(g) 140

Please check the type/dimensions/specifications of the part RG8 in the Grip series.

Additional Products in this Category

Tech Support