(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact Socket for Electric Drill Large Size

Part Number

Configured Part Number is shown.

EDS-32C

Part Number
EDS-32C
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Socket Bit (Electric Drill) Opposite Side Dimension(mm) 32 Overall Length(mm) 92
Shaft Dimensions(mm) 6.35 Single Product/Set Classification Single Item Socket Depth(mm) 45
Material SCM435 Weight(g) 265 Socket Outer Diameter(mm) 43.0
Hexagonal Depth(mm) 30 Packing Dimension (Height x Width)(mm) 137×43 Guarantee Torque(N▪m) 75
Features With fall prevention ball. The socket features a hexagonal surface that prevents damage to the corners of bolts and nuts. This deep socket is designed to facilitate fast turning of double nuts and to prevent falling of nuts.

Please check the type/dimensions/specifications of the part EDS-32C in the Compact Socket for Electric Drill Large Size series.

Additional Products in this Category

Tech Support