(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Can be used like open-end wrench.
· Bent type with thin tip, tip angle 20°.
· Without wobble, does not damage the counterpart to be tightened.
[Application]
· Ideal for attaching and detaching works of thin bolts and nuts.
· Can be used in a wide range of fields including precision equipment, electronic parts, automobile related, etc.
· Convenient for nut fastening work of double use, such as installing signboards.
Maximum Opening(mm) | 24 | Overall Length(mm) | 216 | Mass(g) | 235 |
---|---|---|---|---|---|
Set / Single Item | Single Item | Product Type | With Scale | Material | Cr-V |
Head Thickness at Tip(mm) | 4.5 | Head Thickness at Base(mm) | 13 | Head Outer Diameter A(mm) | 57.5 |
Thickness Handle(mm) | 8 | Length of thin area(mm) | 220 | Mount Dimensions - Height x Width(mm) | 220×83 |
Guarantee Torque(N▪m) | 137.3 | Supplement | Tip angle 20° |
Please check the type/dimensions/specifications of the part HT-200B in the Slim Exact Wrench (Bent) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy