(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Universal Socket for Electric Drill

Universal Socket for Electric Drill
  • Volume Discount

Universal socket for flex head wrenches and electric drills for easy work in confined spaces.
[Features]
· Suitable for work even in narrow places such as corners with a flex head at an angle of 30°.
· The socket part is a hexagonal surface type that does not damage the corners of bolts and nuts.
· A deep socket designed to prevent double nuts from turning quickly and preventing nuts from falling.
· Depth of the socket part is 40 mm. It fits perfectly onto various bolts.
· The hex shank (male part) and the main body (female part) can be ordered as parts.
[Application]
· For assembly and disassembly work on confined construction or building sites.
· Ideal for attaching and detaching all kinds of industrial wall-mounted bolts and nuts, etc.

Part Number

Configured Part Number is shown.

EUS-24

Part Number
EUS-24
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Socket Bit (Electric Drill) Opposite Side Dimension(mm) 24 Overall Length(mm) 115
Shaft Dimensions(mm) 6.35 Universal Type - Bending Angle 30° Single Product/Set Classification Single Item
Socket Depth(mm) 40 Material SCM435 Weight(g) 175
Socket Outer Diameter(mm) 32.8 Hexagonal Depth(mm) 20 Packing Dimension (Height x Width)(mm) 167×35
Guarantee Torque(N▪m) 75 Features The socket part is of a hexagonal surface type that does not damage the corners of bolts and nuts. It has a deep socket design that considers quick fastening of double nut and falling of the nuts.

Please check the type/dimensions/specifications of the part EUS-24 in the Universal Socket for Electric Drill series.

Additional Products in this Category

Tech Support