(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Extension Bar for Electric Drill

Extension Bar for Electric Drill
  • Volume Discount

Extension bar for 6.35 hexagonal shank tip tools and electric drills.
[Features]
· Durable to transmit impact shock to the connected tip tool.
· 6.35 mm female part is a ball lock type that prevents the connected tip tool from falling off.
· Made in Japan using carefully selected materials.
· Can be used as an extension adapter for 6.35 mm shank tip tools.
[Application]
· Ideal for deep work and narrow place work.

Part Number

Configured Part Number is shown.

EEX-150

Part Number
EEX-150
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Other Insertion Angle(mm) 6.35 Overall Length(mm) 150
Single Product/Set Classification Single Item Material SCM435 Weight(g) 110
Main Body Outer Diameter(mm) 12 Main Body Length(mm) 123 Packing Dimension (Height x Width)(mm) 202×35
Guarantee Torque(N▪m) 75 Features Has the durability to transfer the impact strike to the attached tip tool. The female 6.35 mm part has a ball locking mechanism to prevent attached tip tools from falling out.

Please check the type/dimensions/specifications of the part EEX-150 in the Extension Bar for Electric Drill series.

Additional Products in this Category

Tech Support