(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Alpha (α) Impact Socket Adapter for Electric Drill

Alpha (α) Impact Socket Adapter for Electric Drill
  • Volume Discount

[Features]
· Resistant to shaft breakage. (7.2 V, 14.4 V, 18 V compatible).
· Twice the torsional stress mitigation and durability.
· The color-coded elastomer resin caps allow size identification at a glance.
· To safely connect the impact socket, a hole is included for the accessory pin for coupling it.
· Uses carefully selected materials made in Japan.

Part Number

Configured Part Number is shown.

FNA-4DX

Part Number
FNA-4DX
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Adapter Socket Bit Insertion Angle(mm) 12.7 Overall Length(mm) 68
Shaft Dimensions(mm) 6.35 Single Product/Set Classification Single Item Material SCM435
Weight(g) 60 Main Body Outer Diameter(mm) 18 Main Body Length(mm) 41
Packing Dimension (Height x Width)(mm) 120×35 Guarantee Torque(N▪m) 75 Features The shafts are break resistant. (Compatible with 7.2 V, 14.4 V, 18 V) The elastomer resin caps are color-coded by size, so you can find the size you want at a glance. Because they can be safely connected to impact sockets, they're equipped with a hole for connecting the attachment pin.

Please check the type/dimensions/specifications of the part FNA-4DX in the Alpha (α) Impact Socket Adapter for Electric Drill series.

Additional Products in this Category

Tech Support