(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Long socket that can be easily connected to electric drills.
[Features]
· Very long socket length of 110 mm.
· Easy-to-use 12-point surface that can be connected instantly.
· The hexagonal shank is press-fit type and resistant to twisting and breaking (18 V compatible).
· A deep socket designed to prevent double nuts from turning quickly and preventing nuts from falling.
· Standard type socket having a depth of 62 mm, compatible with architectural bolts.
· Made in Japan using carefully selected materials.
[Application]
· Ideal forassembling and dismantling work for building hardware and formwork hardware.
Product Model | Socket Bit (Electric Drill) | Opposite Side Dimension(mm) | 21 | Overall Length(mm) | 153 |
---|---|---|---|---|---|
Shaft Dimensions(mm) | 6.35 | Single Product/Set Classification | Single Item | Socket Depth(mm) | 110 |
Material | SCM435 | Weight(g) | 210 | Socket Outer Diameter(mm) | 28.5 |
Hexagonal Depth(mm) | 30 | Packing Dimension (Height x Width)(mm) | 205×35 | Guarantee Torque(N▪m) | 75 |
Features | Hexagon shank part is a press fitted type, so it is resistant to twisting or breaking (7.2 V, 14.4 V, 18 V compatible). The deep socket is designed for fast rotations and to prevent nut dropping. Socket part is a double hex surface type. |
Please check the type/dimensions/specifications of the part ESS-21L in the Long Type Double Hex Socket for Electric Drill series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy