(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Washing Stand Wrench (SMW-1032)

Part Number

Configured Part Number is shown.

SMW-1032

Part Number
SMW-1032
Part NumberMinimum order quantityVolume DiscountDays to Ship Opening Width
(mm)
Overall Length
(mm)
Mass
(g)
Product Type Head Outer Diameter A
(mm)
1 Piece(s)Available

8 Days or more

10~32297-472 (3-Stage)600-57

Loading...

  1. 1

Basic Information

Set / Single Item Single Item Material S55C Head Thickness(mm) 14
Body thickness(mm) 14 to 16 T handle Length(mm) 110 Mount Dimensions - Height x Width(mm) 360×130
Guarantee Torque(N▪m) 100 Supplement Swing angle 180°/ Ratchet driving 30°/ Bask side of handle with hexagonal (13 mm).

Please check the type/dimensions/specifications of the part SMW-1032 in the Washing Stand Wrench series.

Products like this...

Part Number
SMW-3050
Part NumberMinimum order quantityVolume DiscountDays to Ship Opening Width
(mm)
Overall Length
(mm)
Mass
(g)
Product Type Head Outer Diameter A
(mm)
1 Piece(s)Available

8 Days or more

30~50307-482 (3-Stage)660Wide Type81

Additional Products in this Category

Tech Support