(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Head Swiveling Ratchet Combination (Part Numbers)

Head Swiveling Ratchet Combination
  • Volume Discount

Flex head ratchet offset wrench with the feed angle of 5 degrees.
[Features]
· The ratchet is driven at a fine feed angle of 5° with 72 times gears.
· The swing angle can be freely adjusted with a range of 180°.
· The ratchet is strong enough to be fully tightened.
· The directions of tightening and loosening can be identified by colors.
· 12-point surface type that does not damage bolts and nuts.
· Yellow ring that allows you to easily understand the feed direction. 17/18/19/21/24 mm are the dimensions of the holes for the safety cord.
[Application]
· Ideal for attachment and detachment of bolts and nuts in various industries such as machinery, equipment, piping, and construction.
· Widely usable as electronic parts and vehicle maintenance tools.

Part Number

Configured Part Number is shown.

FRC-24

Part Number
FRC-24
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) Available
Overall Length(mm) 310 Two-sided Width Size(mm) 24 Single Item / Set Single Item
Mouth Width(mm) Wrench: 52 / Ratchet: 47 Guarantee Torque(N▪m) Wrench: 320, Ratchet: 471 Weight(g) 555
Material Cr-V Features There are 72 gear teeth and the ratchet drives with a small feed angle of 5°. The head swings at an angle of 180° and can be freely adjusted. The ratchet is strong enough to be used for final tightening. Tightening and loosening direction is color coded. The double hex surface type does not damage bolts and nuts. A yellow ring clearly indicates the feed direction.

Please check the type/dimensions/specifications of the part FRC-24 in the Head Swiveling Ratchet Combination series.

Additional Products in this Category

Tech Support