(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Three Piece Long-Nose Plier

Three Piece Long-Nose Plier
  • Volume Discount

Longnose pilers with little wobble.
[Features]
· With three layered structure, wobble does not occur even if used for a long time.
· Blade tip is flat blade.
· The part of grip that is touched with hand is covered with soft elastomer material.
· The grip has a hole that can be used for passing through a fall prevention cord.
· For the spring part, a leaf spring with high durability and possible to adjust elasticity has been adopted.
[Application]
· Ideal for processing and holding components, etc., and for cutting wire materials.
· Suitable for creating or repairing of hobbies and accessories.

Part Number

Configured Part Number is shown.

RA3-150

Part Number
RA3-150
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 150
Spring Available Copper Wire Cutting Capacity(mmφ) 1.2 Set / Single Item Single Item
Material S58C Cutting Performance(mm) Soft wire: φ0.8 Tip Shape Flat Blade / Serrated
Main body: option Main Body Weight(g) 90 Head width(mm) 12
Head Length(mm) 56.5 Head Thickness(mm) 7 Tip width(mm) 2.5
Tip Thickness(mm) 1.5 Grip Width(mm) 52 Mount Dimensions - Height x Width(mm) 205×70
Supplementary explanation The hole in the grip part allows for use with a fall prevention cord.

Please check the type/dimensions/specifications of the part RA3-150 in the Three Piece Long-Nose Plier series.

Additional Products in this Category

Tech Support