(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spinning Nut Prevention Bolt Stopper

Part Number

Configured Part Number is shown.

BS-24

Part Number
BS-24
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Model Dedicated Tool Ratchet Mechanism NA Swing Head (Flex) NA
Two-sided Width Size(mm) 24 Single Item / Set Single Item Weight(g) 160
Material S55C Specifications 12-Sided Surface Features For safety and efficiency in constructing liner plate. For preventing co-rotation of fixed bolts and nuts (M16, duplex width: 24 mm). For preventing co-rotation of bolts and nuts in assembly/disassembly in liner plate construction (vertical shaft, tunnel, etc.). Allows safe use of two ratchets and the like or one person to do the job of two workers.

Please check the type/dimensions/specifications of the part BS-24 in the Spinning Nut Prevention Bolt Stopper series.

Additional Products in this Category

Tech Support