(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ratcheting Spinner

Part Number

Configured Part Number is shown.

SH-4

Part Number
SH-4
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2 Total Length (L Size)(mm) 336 Weight(g) 600
Guarantee Torque(N▪m) 539.4 Features Number of Teeth 36, Ratchet Operates at 10° Material Cr-V

Please check the type/dimensions/specifications of the part SH-4 in the Ratcheting Spinner series.

Additional Products in this Category

Tech Support