(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Ratcheting Combination Wrench

Ratcheting Combination Wrench
  • Volume Discount

Open-end wrench and ratchet improve work efficiency.
[Features]
· The ratchet is driven at a fine feed angle of 5° with 72 gears.
· Ratchet component is strong enough to be used for final tightening.
· Tightening/loosening direction can be distinguished.
· 12-point surface type that does not damage bolts and nuts.
· 17/19/21/22/24 mm are the dimensions of the holes for the safety cord.
· Yellow ring that allows you to easily understand the feed direction.
[Application]
· Ideal for attachment and detachment of bolts and nuts in various industries such as machinery, equipment, piping, and construction, and for electronic components and vehicle maintenance tools, etc.

Part Number

Configured Part Number is shown.

RCW-24

Part Number
RCW-24
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) NA
Overall Length(mm) 310 Two-sided Width Size(mm) 24 Single Item / Set Single Item
Mouth Width(mm) Wrench: 52 / Ratchet: 47.5 Guarantee Torque(N▪m) Wrench: 320, Ratchet: 471 Weight(g) 480
Material Cr-V Features There are 72 gear teeth and the ratchet drives with a small feed angle of 5°. The ratchet is strong enough to be used for final tightening. Tightening and loosening direction is color coded. The double hex surface type does not damage bolts and nuts. A yellow ring clearly indicates the feed direction.

Please check the type/dimensions/specifications of the part RCW-24 in the Ratcheting Combination Wrench series.

Additional Products in this Category

Tech Support