(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· The entire body is forged and heat treated for a tough body that will not distort.
· Enables clean drilling without piercing or creating secondary burrs in sheet metal, leather, etc.
Tool Set / Tool Box Only | Tool Set | Tool Set Type | Single opening portable type | Set Content(Points) | 11 |
---|---|---|---|---|---|
Case Color | Other | Mass(g) | 2050 | Material | Main Body: Carbon Steel For Mechanical Structures (S55C) / Punch And Die: Carbon Steel For Mechanical Structures (SKS2) |
Nominal Dimensions(mm) | 250 | Drilling Capacity: Common to each hole diameter(mm) | In case of 1 iron plate: 1.6, In case of 2 iron plates: 1.2 + 0.8 | Supplementary explanation | Can make holes on stainless steel plates of a thickness of up to 1.0 mm |
Please check the type/dimensions/specifications of the part PU-105 in the Hand Punch Set series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy