(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Convenient snap ring pliers for when there are obstacles that makes it difficult to work with a straight plier.
[Features]
· Dedicated type for holes.
· The tip is a 90° angled bent type.
· Excellent for toughness and rigidity by all-forged integrated molding.
· The tip is cylindrical and does not slip.
· The colors are divided according to the function, and the hole type has a yellow grip.
[Application]
· Ideal for attaching and detaching operations of hole snap rings.
Product Category | Pliers | Pliers Type | Retaining Ring Pliers | Overall Length(mm) | 229 |
---|---|---|---|---|---|
Shaft / Hole | For Hole | Spring | Available | Tip Replacement Availability | NA |
Tip Diameter(mm) | 2.0~2.4 | Suitable Ring Sizes(mm) | 32-80 | Set / Single Item | Single Item |
Material | Cr-V | Main body: option | Main Body | Weight(g) | 270 |
Head Thickness(mm) | 11.1 | Tip width(mm) | 4-5.2 | Handle Width(mm) | 50 |
Guarantee Torque(N▪m) | 53 | Mount Dimensions - Height x Width(mm) | 300×95 | Supplementary explanation | The tip component is a bent type with a 90° angle. |
Please check the type/dimensions/specifications of the part HB-230 in the Snap Ring Pliers Hole-Use, Bent Claw series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy