(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

All Latch (Aluminum Rack Latch) (Part Numbers)

All Latch (Aluminum Rack Latch)
  • Volume Discount

Surprising 95 g, optimal for electric wiring support brackets mounting work

[Features]
· The socket part is long and allows 1 unit to be used with 4 sizes (8, 10, 12, and 13 mm).
· The socket part uses a hexagonal surface that is unlikely to strip.
· The body and socket are made of aluminum alloy, making them extremely lightweight.
· Adopts 2-stage claws that provide sufficient strength for installation of electric wiring support brackets.
· With 18 gearteeth,theratchetdrive angle is 20°.

Part Number

Configured Part Number is shown.

PRW-3LA

Part Number
PRW-3LA
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Multi-function wrench Ratchet Mechanism Available Swing Head (Flex) NA
Overall Length(mm) 148 Two-sided Width Size(mm) 8×10×12×13 Single Item / Set Single Item
Outer Diameter(mm) Small: 24/large: 30 Guarantee Torque(N▪m) 8 mm Part: 12, 10 mm Part: 24, 12 mm Part: 40, 13 mm Part: 50 Weight(g) 95
Material Aluminum Specifications 12-Sided Surface Features The socket part has a hexagonal surface which is hard to wear out. The main body/socket parts are also made of aluminum alloy and are ultra lightweight. It has two-stage pawls that provide more than sufficient strength for installation of electric wiring support brackets. The number of gears is 18 and the ratchet operates at 20°.

Please check the type/dimensions/specifications of the part PRW-3LA in the All Latch (Aluminum Rack Latch) series.

Additional Products in this Category

Tech Support