(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T Type Spin Wrench

T Type Spin Wrench
  • Volume Discount

•Model: T Shape
•Tip Model: Standard Type
•Set/Single Item: Single Item
•Material: Special Alloy Steel

Part Number

Configured Part Number is shown.

TSW-100

Part Number
TSW-100
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Model T Type Tip Model Standard Type Two-sided Width Size(mm) 10
Single Item / Set Single Item Total Length (L Size)(mm) 310 Material Special Alloy Steel
Handle Dimensions (H Dimension) *T Type Only 200 Weight(g) 663.5

Please check the type/dimensions/specifications of the part TSW-100 in the T Type Spin Wrench series.

Additional Products in this Category

Tech Support