(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

6-Piece Set Ratchet Combination Set

6-Piece Set Ratchet Combination Set
  • Volume Discount

Wrenches that can improve efficiency with a wrench and ratchet that are good at narrow places.
[Features]
· The ratchet is driven at a fine feed angle of 5° with 72 times gears.
· The ratchet is strong enough to be fully tightened.
· The directions of tightening and loosening with yellow rings can be identified.
· 12-point surface type that does not damage bolts and nuts.
· Coming in holders that do not "break" even if you take them out oneby one.
[Application]
·Ideal for attachment and detachment of bolts and nuts in various industries such as machinery, equipment, piping, and construction.
· Also widely used as electronic parts and vehicle maintenance tools.

Part Number

Configured Part Number is shown.

FRC-6000

Part Number
FRC-6000
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) Available
Overall Length(mm) 225 Two-sided Width Size(mm) 10 / 12 / 13 / 14 / 17 / 8 Single Item / Set Set Product
Set Contents (Items) 6 Set Contents (mm) 8、10、12、13、14、17 Weight(g) 695
Material Cr-V Features There are 72 gear teeth and the ratchet drives with a small feed angle of 5°. The head swings at an angle of 180° and can be freely adjusted. The ratchet is strong enough to be used for final tightening. Tightening and loosening direction is color coded. The double hex surface type does not damage bolts and nuts. The 17, 19, and 21 mm options include a hole for the safety cord. A yellow ring clearly indicates the feed direction.

Please check the type/dimensions/specifications of the part FRC-6000 in the 6-Piece Set Ratchet Combination Set series.

Additional Products in this Category

Tech Support