(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Plate ratchet wrench that can be used in 4 sizes in one.
[Features]
· Reinforced plastic is used for the main body in pursuit of weight reduction and easy grip.
· The main body plate is made of stainless steel with high strength and durability.
· Ratchet drives at 20° with 18 number of teeth.
· The ratchet is strong enough to be fully tightened.
· PRW-300 comes in a vinyl case.
[Application]
· Ideal for attachment and detachment of bolts and nuts in various industries such as machinery, equipment, piping, and construction.
· Widelyusable as electronic parts and vehicle maintenance tools.
Model | Plate Ratchet Wrench | Ratchet Mechanism | Available | Swing Head (Flex) | NA |
---|---|---|---|---|---|
Overall Length(mm) | 240 | Two-sided Width Size(mm) | 19×21×22×24 | Single Item / Set | Single Item |
Outer Diameter(mm) | Small: 40/large: 42 | Guarantee Torque(N▪m) | Small: 258.9, large: 353 | Weight(g) | 370 |
Material | SUS420J2/Cr-V | Specifications | 12-Sided Surface | Features | Made lighter for easy gripping, as reinforced plastic is used in the body. There are 18 gears driven by a 20 degree ratchet. 4 sizes can be used with one ratchet. |
Application | Ideal for fixing and removing bolts and nuts used in all industries such as machinery, equipment, piping, and construction. Can be widely used as a tool for servicing of electronic components and vehicles. |
Please check the type/dimensions/specifications of the part PRW-7 in the 4-Size Board Ratchet Wrench series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy