(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Waterproof Paper【100 Pieces Per Package】 (Part Numbers)

Waterproof Paper
  • Volume Discount

•Sheet Model: Water-resistant Paper
•Usage Method: Manual Grinding
•Abrasive: Silicon Carbide
•Width (mm): 230
•Length (mm): 280

Part Number

Configured Part Number is shown.

Part Number
WTCC-S-1000
WTCC-S-120
WTCC-S-150
WTCC-S-180
WTCC-S-2000
WTCC-S-240
WTCC-S-3000
WTCC-S-320
WTCC-S-600
WTCC-S-800
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Application

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1000Water resistant sandpaper standard product, metal wooden painted surface universal type, wet and dry dual use.

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

120Water resistant sandpaper standard product, metal wooden painted surface universal type, wet and dry dual use.

100 Pieces Per Package

5 Pack(s)Available

14 Days or more

150Water resistant sandpaper standard product, metal wooden painted surface universal type, wet and dry dual use.

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

180Water resistant sandpaper standard product, metal wooden painted surface universal type, wet and dry dual use.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

2000Water resistant sandpaper standard product, metal wooden painted surface universal type, wet and dry dual use.

100 Pieces Per Package

5 Pack(s)Available

14 Days or more

240Water resistant sandpaper standard product, metal wooden painted surface universal type, wet and dry dual use.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

3,000Water-resistant sandpaper standard product, universal-type for painted surfaces of metal and wood, for both wet and dry applications.

100 Pieces Per Package

5 Pack(s)Available

11 Days or more

320Water resistant sandpaper standard product, metal wooden painted surface universal type, wet and dry dual use.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

600Water resistant sandpaper standard product, metal wooden painted surface universal type, wet and dry dual use.

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

800Water resistant sandpaper standard product, metal wooden painted surface universal type, wet and dry dual use.

Loading...

  1. 1

Basic Information

Sheet Type Waterproof paper Usage Hand polish Abrasive material Silicon carbide
Width(mm) 230 Length(mm) 280 Base Materials Cw
Packaging Quantity(Sheets) 100

Additional Products in this Category

Tech Support