(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Uni Wool【10 Pieces Per Package】

Uni Wool
  • Volume Discount

•Sheet Model: Non Woven Fabric (Nylon)
•Usage Method: Manual Grinding
•Abrasive: Silicon Carbide
•Width (mm): 150
•Length (mm): 230

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UNIWOOL-1500
UNIWOOL-3000
UNIWOOL-500
UNIWOOL-800
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Color

10 Pieces Per Package

1 Pack(s)Available

15 Days or more

1500Green

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

3000Gray

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

500Blue

10 Pieces Per Package

1 Pack(s)Available

15 Days or more

800Purple

Loading...

  1. 1

Basic Information

Sheet Type Non-woven fabric (nylon) Usage Hand polish Abrasive material Silicon carbide
Width(mm) 150 Length(mm) 230 Application (1) Metal working, paint removal (2) Rust removal, stain removal (3) Wood working, paint removal (4) Automotive repair
Base Materials Non-Woven Fabric (Synthetic Paper) Packaging Quantity(Sheets) 10

Additional Products in this Category

Tech Support