(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LW Paper【50-100 Pieces Per Package】

LW Paper
  • Volume Discount

•Sheet Model: Dry Sanding Paper
•Usage Method: Manual Grinding
•Abrasive: White Alundum
•Width (mm): 230
•Length (mm): 280

Part Number

Configured Part Number is shown.

Part Number
LWCS-MS-60
LWCS-MS-80
LWCS-MS-100
LWCS-MS-120
LWCS-MS-180
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Packaging Quantity
(Sheets)

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

6050

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

80100

100 Pieces Per Package

1 Pack(s)Available

7 Days or more

100100

100 Pieces Per Package

1 Pack(s)Available

9 Days or more

120100

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

180100

Loading...

  1. 1

Basic Information

Sheet Type Sand Paper Usage Hand polish Abrasive material White alundum
Width(mm) 230 Length(mm) 280 Application (1) Metal working, paint removal (2) Rust removal, stain removal (3) Wood working, paint removal (4) Automotive repair
Base Materials Cwt

Additional Products in this Category

Tech Support