(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Bond Dresser

Diamond Bond Dresser
  • Volume Discount

•Model: Diamond Dresser
•Abrasive: Man-made Diamond
•Overall Length (mm): 50
•Diameter (mm): 11
•Thickness Dimension x (Diamond Section) (mm): 7

PDF

Part Number

Configured Part Number is shown.

Part Number
BD-1-M-110
BD-1-M-120
BD-1-M-130
BD-2-M-210
BD-2-M-220
BD-2-M-230
Part NumberMinimum order quantityVolume DiscountDays to Ship Width W (diamond part)
(mm)
φ Diameter (Diamond)
(mm)
Length L (Diamond Part)
(mm)
Operating Range
1 Piece(s)Available

8 Days or more

-6-For general grindstone dressing and truing
1 Piece(s)Available

13 Days or more

-8-For general grindstone dressing and truing
1 Piece(s)Available

8 Days or more

-10-For general grindstone dressing and truing
1 Piece(s)Available

8 Days or more

4-10For Dressing or Truing Centerless, Cylindrical, or Flat Grindstone
1 Piece(s)Available

8 Days or more

6-13For Dressing or Truing Centerless, Cylindrical, or Flat Grindstone
1 Piece(s)Available

8 Days or more

6-20For Dressing or Truing Centerless, Cylindrical, or Flat Grindstone

Loading...

  1. 1

Basic Information

Product Type Diamond Dresser Abrasive material Artificial diamond Overall Length(mm) 50
Diameter(mm) 11 Thickness x (Diamond Section)(mm) 7

Additional Products in this Category

Tech Support